25.7.5 Bridge Interrupt Flag Status
These flags are cleared by writing a ‘1’ to the corresponding bit.
These flags are set when an access error is detected by the corresponding AHB Client, and an interrupt request is generated if INTENCLR/SET.ERR is ‘1’.
| Name: | INTFLAGAHB |
| Offset: | 0x10 |
| Reset: | 0x00000000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PBDB | CRYPTO | RoT | QSPI | PBPICB | PBCB | ||||
| Access | RW | RW | RW | RW | RW | RW | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PBBB | PBAB | PFLASH | CFLASH | SRAM4 | SRAM3 | SRAM2 | SRAM1 | ||
| Access | RW | RW | RW | RW | RW | RW | RW | RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 13 – PBDB Interrupt Flag for PBDB (PB-Bridge-D)
1.Writing
a 0 has no effect.
1 to this
bit clears the PBDB Interrupt flag.Bit 12 – CRYPTO Interrupt Flag for Crypto
This flag is set when an access error is detected by the Crypto AHB Client, and an interrupt request is generated if INTENCLR/SET.ERR is
1.
Writing a 0 has no effect.
Writing a 1 to this bit clears the Crypto Interrupt flag.
Bit 11 – RoT Interrupt Flag for RoT ROM
This flag is set when an access error is detected by the RoT ROM Client,
and an interrupt request is generated if INTENCLR/SET.ERR is
‘1’.
Writing a 0 has no effect.
Writing a 1 to this bit clears the RoT Interrupt flag.
Bit 10 – QSPI Interrupt Flag for QSPI (Reserved for future use)
This flag is set when an access error is detected by the QSPI AHB Client,
and an interrupt request is generated if INTENCLR/SET.ERR is
1.
Writing a 0 has no effect.
Writing a 1 to this bit clears the QSPI Interrupt flag.
Bit 9 – PBPICB Interrupt Flag for PBPICB (PB-PIC-Bridge) (Reserved for future use)
This flag is set when an access error is detected by the PBPICB AHB Client, and an interrupt request is generated if INTENCLR/SET.ERR is
1.
Writing a 0 has no effect.
Writing a 1 to this bit clears the PBPICB Interrupt flag.
Bit 8 – PBCB Interrupt Flag for PBCB (PB-Bridge-C)
This flag is set when an access error is detected by the PBCB Bridge AHB Client, and an interrupt request is generated if INTENCLR/SET.ERR is
1.
Writing a 0 has no effect.
Writing a 1 to this bit clears the PBCB Interrupt flag.
Bit 7 – PBBB Interrupt Flag for PBBB (PB-Bridge-B)
This flag is set when an access error is detected by the PBBB Bridge AHB Client, and an interrupt request is generated if INTENCLR/SET.ERR is
1.
Writing a 0 has no effect.
Writing a 1 to this bit clears the PBBB Interrupt flag.
Bit 6 – PBAB Interrupt Flag for PBAB (PB-Bridge-A)
This flag is set when an access error is detected by the PBAB Bridge AHB Client, and an interrupt request is generated if INTENCLR/SET.ERR is
1.
Writing a 0 has no effect.
Writing a 1 to this bit clears the PBAB Interrupt flag.
Bit 5 – PFLASH Interrupt Flag for PFLASH (Peripheral Flash)
This flag is set when an access error is detected by the PFLASH AHB Client, and an interrupt request is generated if INTENCLR/SET.ERR is
1.
Writing a 0 has no effect.
Writing a 1 to this bit clears the PFLASH Interrupt flag.
Bit 4 – CFLASH Interrupt Flag for CFLASH (CPU Flash)
This flag is set when an access error is detected by the CFLASH AHB Client, and an interrupt request is generated if INTENCLR/SET.ERR is
1.
Writing a 0 has no effect.
Writing a 1 to this bit clears the CFLASH Interrupt flag.
Bit 3 – SRAM4 Interrupt Flag for SRAM4
This flag is set when an access error is detected by the SRAM4 AHB Client, and an interrupt request is generated if INTENCLR/SET.ERR is
1.
Writing a 0 has no effect.
Writing a 1 to this bit clears the SRAM4 Interrupt flag.
Bit 2 – SRAM3 Interrupt Flag for SRAM3
This flag is set when an access error is detected by the SRAM3 AHB Client, and an interrupt request is generated if INTENCLR/SET.ERR is
1.
Writing a 0 has no effect.
Writing a 1 to this bit clears the SRAM3 Interrupt flag.
Bit 1 – SRAM2 Interrupt Flag for SRAM2
This flag is set when an access error is detected by the SRAM2 AHB Client, and an interrupt request is generated if INTENCLR/SET.ERR is
1.
Writing a 0 has no effect.
Writing a 1 to this bit clears the SRAM2 Interrupt flag.
Bit 0 – SRAM1 Interrupt Flag for SRAM1
This flag is set when an access error is detected by the SRAM1 AHB Client, and an interrupt request is generated if INTENCLR/SET.ERR is
1.
Writing a 0 has no effect.
Writing a 1 to this bit clears the SRAM1 Interrupt flag.