25.7.13 Peripheral Write Protection Status - Bridge D
Writing to this register has no effect.
Reading the STATUS register returns peripheral write protection status:
| Value | Description |
|---|---|
| 0 | Peripheral is not write protected |
| 1 | Peripheral is write protected |
| Name: | STATUSD |
| Offset: | 0x40 |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| CAN1 | CAN0 | ||||||||
| Access | R | R | |||||||
| Reset | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TC9 | TC8 | SERCOM5 | SERCOM4 | SERCOM3 | SERCOM2 | ||||
| Access | R | R | R | R | R | R | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 9 – CAN1 CAN1 APB Protection Enable
| Value | Description |
|---|---|
| 0 | Peripheral is not write protected |
| 1 | Peripheral is write protected |
Bit 8 – CAN0 CAN0 APB Protection Enable
| Value | Description |
|---|---|
| 0 | Peripheral is not write protected |
| 1 | Peripheral is write protected |
Bit 5 – TC9 TC9 APB Protection Enable
| Value | Description |
|---|---|
| 0 | Peripheral is not write protected |
| 1 | Peripheral is write protected |
Bit 4 – TC8 TC8 APB Protection Enable
| Value | Description |
|---|---|
| 0 | Peripheral is not write protected |
| 1 | Peripheral is write protected |
Bit 3 – SERCOM5 SERCOM5 APB Protection Enable
| Value | Description |
|---|---|
| 0 | Peripheral is not write protected |
| 1 | Peripheral is write protected |
Bit 2 – SERCOM4 SERCOM4 APB Protection Enable
| Value | Description |
|---|---|
| 0 | Peripheral is not write protected |
| 1 | Peripheral is write protected |
Bit 1 – SERCOM3 SERCOM3 APB Protection Enable
| Value | Description |
|---|---|
| 0 | Peripheral is not write protected |
| 1 | Peripheral is write protected |
Bit 0 – SERCOM2 SERCOM2 APB Protection Enable
| Value | Description |
|---|---|
| 0 | Peripheral is not write protected |
| 1 | Peripheral is write protected |