25.7.12 Peripheral Write Protection Status - Bridge C
Writing to this register has no effect.
Reading the STATUS register returns peripheral write protection status:
| Value | Description |
|---|---|
| 0 | Peripheral is not write protected |
| 1 | Peripheral is write protected |
| Name: | STATUSC |
| Offset: | 0x3C |
| Reset: | 0x00000000 |
| Property: | PAC Write-Protection |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| HMTX | |||||||||
| Access | R | ||||||||
| Reset | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| AC | CCL | SERCOM6 | QSPI | ||||||
| Access | R | R | R | R | |||||
| Reset | 0 | 0 | 0 | 0 |
Bit 9 – HMTX HMATRIX APB Protection Enable
| Value | Description |
|---|---|
| 0 | HMATRIX APB is not write protected |
| 1 | HMATRIX APB is write protected |
Bit 7 – AC AC APB Protection Enable
| Value | Description |
|---|---|
| 0 | AC peripheral is not write protected |
| 1 | AC peripheral is write protected |
Bit 6 – CCL CCL APB Protection Enable
| Value | Description |
|---|---|
| 0 | CCL peripheral is not write protected |
| 1 | CCL peripheral is write protected |
Bit 1 – SERCOM6 SERCOM6 APB Protection Enable
| Value | Description |
|---|---|
| 0 | SERCOM6 peripheral is not write protected |
| 1 | SERCOM6 peripheral is write protected |
Bit 0 – QSPI QSPI APB Protection Enable
| Value | Description |
|---|---|
| 0 | QSPI peripheral is not write protected |
| 1 | QSPI peripheral is write protected |