25.7.6 Peripheral Interrupt Flag Status - Bridge A
These flags are set when a Peripheral Access Error occurs while accessing the peripheral associated with the respective INTFLAGx bit, and an interrupt request is generated if INTENCLR/SET.ERR is ‘1’.
Writing a ‘0’ to these bits has no effect.
Writing a ‘1’ to these bits clears the corresponding INTFLAGx interrupt flag.
| Name: | INTFLAGA |
| Offset: | 0x14 |
| Reset: | 0x00000000 |
| Property: | – |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TCC2 | TCC1 | TCC0 | TC7 | TC6 | TC5 | TC4 | TC3 | ||
| Access | RW | RW | RW | RW | RW | RW | RW | RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TC2 | TC1 | TC0 | SERCOM1 | SERCOM0 | EIC | FREQM | PAC | ||
| Access | RW | RW | RW | RW | RW | RW | RW | RW | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 15 – TCC2 Interrupt Flag for TCC2
This bit is set when a Peripheral Access Error occurs while accessing the TCC2, and an interrupt request is generated if INTENCLR/SET.ERR is ‘1’.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit clears the interrupt flag.
Bit 14 – TCC1 Interrupt Flag for TCC1
This bit is set when a Peripheral Access Error occurs while accessing the TCC1, and an interrupt request is generated if INTENCLR/SET.ERR is ‘1’.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit clears the interrupt flag.
Bit 13 – TCC0 Interrupt Flag for TCC0
This bit is set when a Peripheral Access Error occurs while accessing the TCC0, and an interrupt request is generated if INTENCLR/SET.ERR is ‘1’.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit clears the interrupt flag.
Bit 12 – TC7 Interrupt Flag for TC7
This bit is set when a Peripheral Access Error occurs while accessing the TC7, and an interrupt request is generated if INTENCLR/SET.ERR is ‘1’.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit clears the interrupt flag.
Bit 11 – TC6 Interrupt Flag for TC6
This bit is set when a Peripheral Access Error occurs while accessing the TC6, and an interrupt request is generated if INTENCLR/SET.ERR is ‘1’.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit clears the interrupt flag.
Bit 10 – TC5 Interrupt Flag for TC5
This bit is set when a Peripheral Access Error occurs while accessing the TC5, and an interrupt request is generated if INTENCLR/SET.ERR is ‘1’.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit clears the interrupt flag.
Bit 9 – TC4 Interrupt Flag for TC4
This bit is set when a Peripheral Access Error occurs while accessing the TC4, and an interrupt request is generated if INTENCLR/SET.ERR is ‘1’.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit clears the interrupt flag.
Bit 8 – TC3 Interrupt Flag for TC3
This bit is set when a Peripheral Access Error occurs while accessing the TC3, and an interrupt request is generated if INTENCLR/SET.ERR is ‘1’.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit clears the interrupt flag.
Bit 7 – TC2 Interrupt Flag for TC2
This bit is set when a Peripheral Access Error occurs while accessing the TC2, and an interrupt request is generated if INTENCLR/SET.ERR is ‘1’.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit clears the interrupt flag.
Bit 6 – TC1 Interrupt Flag for TC1
This bit is set when a Peripheral Access Error occurs while accessing the TC1, and an interrupt request is generated if INTENCLR/SET.ERR is ‘1’.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit clears the interrupt flag.
Bit 5 – TC0 Interrupt Flag for TC0
This bit is set when a Peripheral Access Error occurs while accessing the TC0, and an interrupt request is generated if INTENCLR/SET.ERR is ‘1’.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit clears the interrupt flag.
Bit 4 – SERCOM1 Interrupt Flag for SERCOM1
This bit is set when a Peripheral Access Error occurs while accessing the SERCOM1, and an interrupt request is generated if INTENCLR/SET.ERR is ‘1’.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit clears the interrupt flag.
Bit 3 – SERCOM0 Interrupt Flag for SERCOM0
This bit is set when a Peripheral Access Error occurs while accessing the SERCOM0, and an interrupt request is generated if INTENCLR/SET.ERR is ‘1’.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit clears the interrupt flag.
Bit 2 – EIC Interrupt Flag for EIC
This bit is set when a Peripheral Access Error occurs while accessing the EIC, and an interrupt request is generated if INTENCLR/SET.ERR is ‘1’.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit clears the interrupt flag.
Bit 1 – FREQM Interrupt Flag for FREQM
This bit is set when a Peripheral Access Error occurs while accessing the FREQM, and an interrupt request is generated if INTENCLR/SET.ERR is ‘1’.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit clears the interrupt flag.
Bit 0 – PAC Interrupt Flag for PAC
This bit is set when a Peripheral Access Error occurs while accessing the PAC, and an interrupt request is generated if INTENCLR/SET.ERR is ‘1’.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit clears the interrupt flag.