45.7.2 ETH Control B Register
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| K | Write to clear | S | Software settable bit | — | — |
| Name: | CTRLB |
| Offset: | 0x0004 |
| Reset: | 0x000000C0 |
| Property: | PAC Write Protected, Enable Write-Protected |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TSUINC[1:0] | TSUMS | TSUCLKREQ | |||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 1 | 0 | 0 | |||||
Bits 7:6 – TSUINC[1:0] Timer Adjust Mode
An alternative way of controlling the way the timer increment register
2’b11 = timer register increments as normal
2’b10 = timer register increments by an additional nanosecond
2’b01 = timer increments by a nanosecond less.
2’b00 = uses TSUINC
Bit 5 – TSUMS Timer Adjust
| Value | Description |
|---|---|
| 0 | The timer register increments as normal, but the timer value is copied to the sync strobe register |
| 1 | The “nanoseconds” timer register is cleared and the “seconds” timer register is incremented with each clock cycle. |
Bit 2 – TSUCLKREQ TSU GCLK Request
| Value | Description |
|---|---|
| 0 | no clock request. |
| 1 | GCLK_ETH_TSU clock request |