45.7.1 ETH Control A Register
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| K | Write to clear | S | Software settable bit | — | — |
| Name: | CTRLA |
| Offset: | 0x0000 |
| Reset: | 0x00000000 |
| Property: | PAC Write Protected |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| RUNSTDBY | ENABLE | SWRST | |||||||
| Access | R/W | R/W | R/S/HC | ||||||
| Reset | 0 | 0 | 0 |
Bit 6 – RUNSTDBY Run in Standby
This bit is used to keep the ETH running in standby mode.
| Value | Description |
|---|---|
| 0 | The ETH module is disabled in Standby Sleep mode, clock requests are de-asserted after any pending bus transactions or requests are complete. |
| 1 | The ETH module continues to run in Standby Sleep mode. |
Bit 1 – ENABLE ETH Clock Enable
Changing the state of this bit from ‘0’ to ‘1’ or ‘1’ to ‘0’ sets the SYNCBUSY.ENABLE bit to 1. The SYNCBUSY.ENABLE bit stays asserted until the module is either completely enabled or completely disabled.
Note: If the ETH is enabled the user should ensure the ETH finishes all tasks before
writing this bit to ‘0’.
| Value | Description |
|---|---|
| 0 | Disable module. System clock is only requested for bus transactions. GCLK is never requested, turn off module, disable clocks, disable interrupt event generation. |
| 1 | Enable module by allowing both the generic clock and system clock requests based on the incoming clock requests. |
Bit 0 – SWRST Software Reset Busy bit
Synchronizing Busy bit for CTRLA.SWRST
This bit is cleared when the synchronization of SWRST bit between the clock domains is complete.
This bit is set when the synchronization of SWRST bit between clock domains is started.
Note:
- When the CTRLA.SWRST is written, the user should poll SYNCB.SWRST bit to know when the reset operation is complete.
- During a SWRST, access to registers/bits without SWRST are disallowed until SYNCBUSY.SWRST is cleared by hardware.