Jump to main content
45.7.8 ETH User
Register
Table 45-22. Register Bit Attribute Legend Symbol Description Symbol Description Symbol Description R Readable bit HC Cleared by Hardware (Grey cell) Unimplemented W Writable bit HS Set by Hardware X Bit is unknown at Reset K Write to clear S Software settable bit — —
Name: UR Offset: 0x100C Reset: 0x00000000 Property: -
Bit 31 30 29 28 27 26 25 24 Access Reset
Bit 23 22 21 20 19 18 17 16 Access Reset
Bit 15 14 13 12 11 10 9 8 Access Reset
Bit 7 6 5 4 3 2 1 0 MII Access R/W Reset 0
Bit 0 – MII Reduced MII
Mode Value Description 0 RMII
mode is selected 1 MII
mode is selected
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.