18.4.2.1.7 Deadman Timer Reset (DMTR)
A Deadman Timer Reset (DMTR) is generated when the DMT count has expired.
The primary function of the DMTR is to reset the processor in the event of a software malfunction. The DMT is a free-running instruction fetch timer, which is clocked whenever an instruction fetch occurs until a count match occurs. Instructions are not fetched when the processor is in Standby Sleep mode.
The DMT consists of a 32-bit counter with a time-out count match value as specified by the CFGCON2.DMTCNT bits in the Configuration register.
In general, a DMTR is useful in mission-critical and safety-critical applications, where it must detect any single failure of the software functionality and sequencing. For more information on the DMTR, see Deadman Timer (DMT) from Related Links.