46.4.3 Index Counter
The 32-bit wide Index Counter (INDXxCNT) register counts index events. It is incremented or decremented based on the direction output of the quadrature logic decoder (see Figure 46-2). For more information, refer to Index Event.
The 32-bit wide Index Counter (INDXxCNT) register counts index events. It is incremented or decremented based on the direction output of the quadrature logic decoder (see Figure 46-2). For more information, refer to Index Event.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.