46.4.1 Position Counter

The position counter is 32 bits wide and is contained in the POSxCNT register. The counter counts the number of pulses generated by an encoder.

If the POSOVIEN bit (QEIxSTAT<8>) is set, and the position counter rolls over from 0x7FFFFFFF to 0x80000000, or from 0x80000000 to 0x7FFFFFFF, an interrupt will be generated.

The operating mode of the position counter is controlled by the CCM<1:0> bits (QEIxCON<1:0>). The position counter supports the following operating modes: