16.21.1 NVMCON - Programming Control Register
- See NVMPWPLT and
NVMPWPGTE for program space write protection conditions for the
operation used in NVMOP.
See NVMLBWP for NVR space write protection conditions for the operation used in NVMOP.
- This operation is only allowed if test_detect_active is asserted else no
operation occurs. No interrupt generated, WRERR not set.
Only available to internal (CPU) sources. All NVR and PWP protection mechanisms are ignored.
- This operation is only allowed if test_private_mode is asserted else no operation occurs. No interrupt generated, WRERR not set. Only available to internal (CPU) sources. All NVR and PWP protection mechanisms are ignored.
- If
cfg_flash_eccctl[1:0]=2’b00, this operation no operation occurs but does not affect WRERR or LVDERR. - SRF is included in this erase. SRF substitution addresses stored in test flash are not affected by this erase.
- When Code Protected these NVMOP commands are dis-allowed and status does not change. (This protects against modifying user CP/SIGN settings or corrupting user code.)
- Behaves as R-0, when PFM_NUM_PANELS=
1orcfg_pfm_num_panels = 2’b10 or 2’b01. - These bits are only reset by a POR and are not affected by other Reset sources.
| Name: | NVMCON |
| Offset: | 0x00 |
| Reset: | 0x00000000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| WR | WREN | WRERR | LVDERR | ||||||
| Access | R/S/HC | R/W | R/HS/HC | R/HS/HC | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NVMOP[3:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
Bit 15 – WR Write Control Bit
1, TEMP = 1 and the NVMKEY unlock sequence is satisfied.| Value | Description |
|---|---|
| 1 | Initiate a Flash operation. Hardware clears this bit when the operation completes |
| 0 | Flash operation complete or inactive |
Bit 14 – WREN Write Enable Bit
| Value | Description |
|---|---|
| 1 | Enables writes to WR |
| 0 | Disables writes to WR |
Bit 13 – WRERR Write Error Bit(8)
| Value | Description |
|---|---|
| 1 | Program or erase sequence did not complete successfully |
| 0 | Program or erase sequence completed normally |
Bit 12 – LVDERR Low Voltage Detect Error Bit(8)
1).
| Value | Description |
|---|---|
| 1 | Low voltage is detected (possible data corruption if WRERR is set) |
| 0 | Voltage level is within the acceptable range for programming |
Bits 3:0 – NVMOP[3:0] NVM Operation Bits(8)
These bits are only writable when WREN = 0.
| Value | Description |
|---|---|
| 1111 | Reserved |
| 1110(2) | Chip Erase Operation: Erases PFM, BFM (except configuration page) when accessed through SWD interface only |
| ... | ... |
| 1000 | Reserved |
| 0111(5,6) | Program erase operation: Erase all program Flash memory (PFM). All pages in this region must be unprotected for the erase operation to proceed. |
| 0110(5,6) |
Upper Program Flash Memory Erase Operation: Erases only the upper mapped
region of the program Flash memory. All pages in this region must be
unprotected for the erase operation to proceed. In the PIC32CX-BZ6, which has a single bank
of Flash memory, this operation functions the same as when NVMOP is set
to |
| 0101(5,6) |
Lower Program Flash Memory Erase Operation: Erases only the lower mapped
region of the program Flash memory. All pages in this region must be
unprotected for the erase operation to proceed. In the PIC32CX-BZ6, which has a single bank
of Flash memory, this operation functions the same as when NVMOP is set
to |
| 0100(1,6) | Page erase operation: Erases the page selected by NVMADDR if the page is not write-protected |
| 0011(1,6) | Row program operation: Programs row selected by NVMADDR if the page is not write-protected |
| 0010(1,6) | Quad Double Word (128-bit) program operation: Programs the 128-bit Flash Word selected by NVMADDR if the page is not write-protected |
| 0001(1,4,6) | Double Word program operation: Programs the Word selected by NVMADDR if the page is not write-protected(2) |
| 0000 | Clear the status of WRERR and LVDERR |