37.8.2 Operation During Idle Mode
For the ADC, the stop in Idle Mode bit, SIDL (ADCCON1[13]), specifies whether the ADC core stops on Idle or continues on Idle. If SIDL =
0, the ADC core continues normal operation when
the device enters Idle mode. If any of the ADC interrupts are enabled, the device wakes up
from Idle mode when the ADC interrupt occurs. The program execution resumes at the ADC ISR if
the ADC interrupt is greater than the current CPU priority. Otherwise, execution continues
from the instruction after the WAIT instruction that placed the device in Idle mode.
If SIDL = 1, the ADC core stops in Idle mode. If the
device enters Idle mode during a conversion, the conversion is aborted. The converter cannot
resume a partially completed conversion on exiting from Idle mode.