2.4.1 VersaTile Specifications as a Combinatorial Module
(Ask a Question)The SmartFusion library offers all combinations of LUT-3 combinatorial functions. In this section, timing characteristics are presented for a sample of the library. For more details, refer to the IGLOO/e, Fusion, ProASIC3/E, and SmartFusion Macro Library Guide.