2.4.1.1 Timing Characteristics
(Ask a Question)| Combinatorial Cell | Equation | Parameter | –1 | Std. | Units |
|---|---|---|---|---|---|
| INV | Y = !A | tPD | 0.42 | 0.51 | ns |
| AND2 | Y = A · B | tPD | 0.50 | 0.60 | ns |
| NAND2 | Y = !(A · B) | tPD | 0.50 | 0.60 | ns |
| OR2 | Y = A + B | tPD | 0.51 | 0.62 | ns |
| NOR2 | Y = !(A + B) | tPD | 0.51 | 0.62 | ns |
| XOR2 | Y = A ⊕ B | tPD | 0.78 | 0.94 | ns |
| MAJ3 | Y = MAJ(A, B, C) | tPD | 0.74 | 0.88 | ns |
| XOR3 | Y = A ⊕ B ⊕ C | tPD | 0.92 | 1.11 | ns |
| MUX2 | Y = A !S + B S | tPD | 0.54 | 0.64 | ns |
| AND3 | Y = A · B · C | tPD | 0.59 | 0.71 | ns |
Note: For specific junction temperature and voltage supply levels, refer to Table 2-7 for derating values.