2.1.1 Operating Conditions

Stresses beyond the operating conditions listed in Table 2-1 may cause permanent damage to the device.

Exposure to absolute maximum rating conditions for extended periods may affect device reliability. Absolute Maximum Ratings are stress ratings only; functional operation of the device at these or any other conditions beyond those listed under the Recommended Operating Conditions specified in Table 2-3 is not implied.  

Table 2-1. Absolute Maximum Ratings
SymbolParameterLimitsUnits
VCCDC core supply voltage–0.3 to 1.65V
VJTAGJTAG DC voltage–0.3 to 3.75V
VPPProgramming voltage–0.3 to 3.75V
VCCPLLxAnalog power supply (PLL)–0.3 to 1.65V
VCCFPGAIOBxDC FPGA I/O buffer supply voltage–0.3 to 3.75V
VCCMSSIOBxDC MSS I/O buffer supply voltage–0.3 to 3.75V
VII/O input voltage–0.3V to 3.6V

(when I/O hot insertion mode is enabled)
–0.3V to (VCCxxxxIOBx + 1V) or 3.6V, whichever voltage is lower (when I/O hot-insertion mode is disabled)

V
VCC33AAnalog clean 3.3V supply to the analog circuitry–0.3 to 3.75V
VCC33ADCxAnalog 3.3V supply to ADC–0.3 to 3.75V
VCC33APAnalog clean 3.3V supply to the charge pump–0.3 to 3.75V
VCC33SDDxAnalog 3.3V supply to the sigma-delta DAC–0.3 to 3.75V
VAREFxVoltage reference for ADC1.0 to 3.75V
VCCRCOSCAnalog supply to the integrated RC oscillator–0.3 to 3.75V
VDDBATExternal battery supply–0.3 to 3.75V
VCCMAINXTALAnalog supply to the main crystal oscillator–0.3 to 3.75V
VCCLPXTALAnalog supply to the low power 32 kHz crystal oscillator–0.3 to 3.75V
VCCENVMEmbedded nonvolatile memory supply–0.3 to 1.65V
VCCESRAMEmbedded SRAM supply–0.3 to 1.65V
VCC15AAnalog 1.5V supply to the analog circuitry–0.3 to 1.65V
VCC15ADCxAnalog 1.5V supply to the ADC–0.3 to 1.65V
TSTG1Storage temperature–65 to +150°C
TJ1Junction temperature125°C
Note:
  1. For flash programming and retention maximum limits, refer to Table 2-4. For recommended operating conditions, refer to Table 2-3.
  2. The device should be operated within the limits specified by the datasheet. During transitions, the input signal may undershoot or overshoot according to the limits shown in Table 2-5.
Table 2-2. Analog Maximum Ratings
ParameterConditionsMin.Max.Units
ABPS[n] pad voltage (relative to ground)GDEC[1:0] = 00 (±15.36V range)
Absolute maximum–11.512.4V
Recommended–1112V
GDEC[1:0] = 01 (±10.24V range)–11.512V
GDEC[1:0] = 10 (±5.12V range)–66V
GDEC[1:0] = 11 (±2.56V range)–33V
CM[n] pad voltage relative to ground)CMB_DI_ON = 0 (ADC isolated)

COMP_EN = 0 (comparator off, for the
associated even-numbered comparator)

Absolute maximum–0.312.4V
Recommended–0.312V
CMB_DI_ON = 0 (ADC isolated)

COMP_EN = 1 (comparator on)

–0.33V
TMB_DI_ON = 1 (direct ADC in)–0.33V
TM[n] pad voltage (relative to ground)TMB_DI_ON = 0 (ADC isolated)

COMP_EN = 1(comparator on)

–0.33V
TMB_DI_ON = 1 (direct ADC in)–0.33V
ADC[n] pad voltage (relative to ground)—–0.33.6V
Table 2-3. Recommended Operating Conditions
SymbolParameter1MilitaryUnits
TJJunction temperature–55 to +125°C
VCC 21.5V DC core supply voltage1.425 to 1.575V
VJTAGJTAG DC voltage1.425 to 3.6V
VPPProgramming voltageProgramming mode3.15 to 3.45V
Operation30 to 3.6V
VCCPLLxAnalog power supply (PLL)1.425 to 1.575V
VCCFPGAIOBx/
VCCMSSIOBx41.5V DC supply voltage1.425 to 1.575V
1.8V DC supply voltage1.7 to 1.9V
2.5V DC supply voltage2.3 to 2.7V
3.3V DC supply voltage3.0 to 3.6V
LVDS differential I/O2.375 to 2.625V
LVPECL differential I/O3.0 to 3.6V
VCC33A5Analog clean 3.3V supply to the analog circuitry3.15 to 3.45V
VCC33ADCx5Analog 3.3V supply to ADC3.15 to 3.45V
VCC33AP5Analog clean 3.3V supply to the charge pump3.15 to 3.45V
VCC33SDDx5Analog 3.3V supply to sigma-delta DAC3.15 to 3.45V
VAREFxVoltage reference for ADC2.527 to 3.3V
VCCRCOSCAnalog supply to the integrated RC oscillator3.15 to 3.45V
VDDBATExternal battery supply2.7 to 3.63V
VCCMAINXTAL5Analog supply to the main crystal oscillator3.15 to 3.45V
VCCLPXTAL5Analog supply to the low power 32 KHz crystal oscillator3.15 to 3.45V
VCCENVMEmbedded nonvolatile memory supply1.425 to 1.575V
VCCESRAMEmbedded SRAM supply1.425 to 1.575V
VCC15A2Analog 1.5V supply to the analog circuitry1.425 to 1.575V
VCC15ADCx2Analog 1.5V supply to the ADC1.425 to 1.575V
Note:
  1. All parameters representing voltages are measured with respect to GND unless otherwise specified.
  2. The following 1.5V supplies should be connected together while following proper noise filtering practices: VCC, VCC15A, and VCC15ADCx.
  3. VPP can be left floating during operation (not programming mode).
  4. The ranges given here are for power supplies only. The recommended input voltage ranges specific to each I/O standard are given in Table 2-19. VCCxxxxIOBx should be at the same voltage within a given I/O bank.
  5. The following 3.3V supplies should be connected together while following proper noise filtering practices: VCC33A, VCC33ADCx, VCC33AP, VCC33SDDx, VCCMAINXTAL, and VCCLPXTAL.
Table 2-4. Embedded Flash Programming, Storage and Operating Limits
Product GradeStorage TemperatureElementGrade Programming CyclesRetention
MilitaryMax. TJ = 125 °CEmbedded Flash< 1,0006 years
< 10,0003 years
< 15,0001.5 years
Figure 2-1. High Temperature Data Retention (HTR) for FPGA/FlashROM
Table 2-5. Overshoot and Undershoot Limits 1
VCCxxxxIOBxAverage VCCxxxxIOBx–GND Overshoot or Undershoot 
Duration as a Percentage of Clock Cycle1Maximum Overshoot/
Undershoot (125°C)
2.7V or less10%0.72V
5%0.82V
3V10%0.72V
5%0.81V
3.3V10%0.69V
5%0.70V
3.6V10%—
5%—
Note:
  1. The duration is allowed at one out of six clock cycles. If the overshoot/undershoot occurs at one out of two cycles, the maximum overshoot/undershoot has to be reduced by 0.15V.
  2. This table does not provide PCI overshoot/undershoot limits.