2.1.3 I/O Power-Up and Supply Voltage Thresholds for Power-On Reset (Military)
(Ask a Question)Sophisticated power-up management circuitry is designed into every SmartFusion cSoC. These circuits ensure easy transition from the powered-off state to the powered-up state of the device. In addition, the I/O will be in a known state through the power-up sequence. The basic principle is shown in Figure 2-2.
There are five regions to consider during power-up.
- VCC and VCCxxxxIOBx are above the minimum specified trip points (Figure 2-2).
- VCCxxxxIOBx > VCC – 0.75V (typical)
- Chip is in the SoC Mode.
- Ramping up: 0.6V < trip_point_up < 1.2V
- Ramping down: 0.5V < trip_point_down < 1.1V
- Ramping up: 0.6V < trip_point_up < 1.1V
- Ramping down: 0.5V < trip_point_down < 1V
VCC and VCCxxxxIOBx ramp-up trip points are about 100 mV higher than ramp-down trip points. This specifically built-in hysteresis prevents undesirable power-up oscillations and current surges. Note the following:
- During programming, I/Os become tristated and weakly pulled up to VCCxxxxIOBx.
- JTAG supply, PLL power supplies, and charge pump VPUMP supply have no influence on I/O behavior.