2.1.4.6 Temperature and Voltage Derating Factors
(Ask a Question)| Array Voltage VCC (V) | Junction Temperature (°C) | |||||||
|---|---|---|---|---|---|---|---|---|
| –55 °C | –40 °C | 0 °C | 25 °C | 70 °C | 85 °C | 100 °C | 125 °C | |
| 1.425 | 0.81 | 0.82 | 0.87 | 0.89 | 0.94 | 0.96 | 0.97 | 1.00 |
| 1.500 | 0.76 | 0.78 | 0.82 | 0.84 | 0.89 | 0.91 | 0.92 | 0.95 |
| 1.575 | 0.73 | 0.75 | 0.79 | 0.81 | 0.86 | 0.87 | 0.89 | 0.91 |