Operating Conditions: –1 Speed, Military Temperature Range (TJ = 125 °C), Worst Case VCC = 1.425V
Figure 2-13. Input Buffer Timing Model and Delays (example)Figure 2-14. Output Buffer Model and Delays (Example)Figure 2-15. Tristate Output Buffer Timing Model and Delays (Example)