2.9.2.2 Timing Characteristics
(Ask a Question)| Parameter | Description | –1 | Std. | Units |
|---|---|---|---|---|
| tENS | REN, WEN Setup Time | 1.46 | 1.75 | ns |
| tENH | REN, WEN Hold Time | 0.02 | 0.02 | ns |
| tBKS | BLK Setup Time | 0.19 | 0.19 | ns |
| tBKH | BLK Hold Time | 0.00 | 0.00 | ns |
| tDS | Input Data (WD) Setup Time | 0.19 | 0.23 | ns |
| tDH | Input Data (WD) Hold Time | 0.00 | 0.00 | ns |
| tCKQ1 | Clock High to New Data Valid on RD (flow-through) | 2.49 | 2.99 | ns |
| tCKQ2 | Clock High to New Data Valid on RD (pipelined) | 0.95 | 1.13 | ns |
| tRCKEF | RCLK High to Empty Flag Valid | 1.82 | 2.18 | ns |
| tWCKFF | WCLK High to Full Flag Valid | 1.72 | 2.07 | ns |
| tCKAF | Clock HIGH to Almost Empty/Full Flag Valid | 6.54 | 7.85 | ns |
| tRSTFG | RESET Low to Empty/Full Flag Valid | 1.79 | 2.15 | ns |
| tRSTAF | RESET Low to Almost Empty/Full Flag Valid | 6.48 | 7.77 | ns |
| tRSTBQ | RESET Low to Data Out Low on RD (flow-through) | 0.97 | 1.17 | ns |
| RESET Low to Data Out Low on RD (pipelined) | 0.97 | 1.17 | ns | |
| tREMRSTB | RESET Removal | 0.30 | 0.36 | ns |
| tRECRSTB | RESET Recovery | 1.59 | 1.90 | ns |
| tMPWRSTB | RESET Minimum Pulse Width | 0.23 | 0.26 | ns |
| tCYC | Clock Cycle Time | 3.41 | 4.01 | ns |
| FMAX | Maximum Frequency for FIFO | 293.08 | 249.12 | MHz |
Note: For specific junction temperature and voltage supply levels, refer to Table 2-7 for derating values.