2.9.1.2 Timing Characteristics
(Ask a Question)| Parameter | Description | –1 | Std. | Units |
|---|---|---|---|---|
| tAS | Address setup time | 0.26 | 0.32 | ns |
| tAH | Address hold time | 0.00 | 0.00 | ns |
| tENS | REN, WEN setup time | 0.15 | 0.18 | ns |
| tENH | REN, WEN hold time | 0.10 | 0.12 | ns |
| tBKS | BLK setup time | 0.25 | 0.30 | ns |
| tBKH | BLK hold time | 0.02 | 0.02 | ns |
| tDS | Input data (DIN) setup time | 0.19 | 0.23 | ns |
| tDH | Input data (DIN) hold time | 0.00 | 0.00 | ns |
| tCKQ1 | Clock High to new data valid on DOUT (output retained, WMODE = 0) | 1.89 | 2.27 | ns |
| Clock High to new data valid on DOUT (flow-through, WMODE = 1) | 2.49 | 2.99 | ns | |
| tCKQ2 | Clock High to new data valid on DOUT (pipelined) | 0.95 | 1.13 | ns |
| tC2CWWH1 | Address collision clk-to-clk delay for reliable write after write on same address—applicable to rising edge | 0.23 | 0.27 | ns |
| tC2CRWH1 | Address collision clk-to-clk delay for reliable read access after write on same address—applicable to opening edge | 0.34 | 0.40 | ns |
| tC2CWRH1 | Address collision clk-to-clk delay for reliable write access after read on same address— applicable to opening edge | 0.37 | 0.44 | ns |
| tRSTBQ | RESET Low to data out Low on DOUT (flow-through) | 0.97 | 1.17 | ns |
| RESET Low to Data Out Low on DOUT (pipelined) | 0.97 | 1.17 | ns | |
| tREMRSTB | RESET removal | 0.30 | 0.36 | ns |
| tRECRSTB | RESET recovery | 1.59 | 1.90 | ns |
| tMPWRSTB | RESET minimum pulse width | 0.23 | 0.26 | ns |
| tCYC | Clock cycle time | 3.41 | 4.01 | ns |
| FMAX | Maximum clock frequency | 293.08 | 249.12 | MHz |
Note:
- For more information, refer to the application note Simultaneous Read-Write Operations in Dual-Port SRAM for Flash-Based cSoCs and FPGAs.
- For the derating values at specific junction temperature and voltage supply levels, refer to Table 2-7 for derating values.
| Parameter | Description | –1 | Std. | Units |
|---|---|---|---|---|
| tAS | Address setup time | 0.26 | 0.32 | ns |
| tAH | Address hold time | 0.00 | 0.00 | ns |
| tENS | REN, WEN setup time | 0.10 | 0.12 | ns |
| tENH | REN, WEN hold time | 0.06 | 0.07 | ns |
| tDS | Input data (WD) setup time | 0.19 | 0.23 | ns |
| tDH | Input data (WD) hold time | 0.00 | 0.00 | ns |
| tCKQ1 | Clock High to new data valid on RD (output retained, WMODE = 0) | 2.28 | 2.74 | ns |
| tCKQ2 | Clock High to new data valid on RD (pipelined) | 0.95 | 1.14 | ns |
| tC2CRWH1 | Address collision clk-to-clk delay for reliable read access after write on same address—applicable to opening edge | 0.38 | 0.44 | ns |
| tC2CWRH1 | Address collision clk-to-clk delay for reliable write access after read on same address—applicable to opening edge | 0.44 | 0.52 | ns |
| tRSTBQ | RESET Low to data out Low on RD (flow-through) | 0.97 | 1.17 | ns |
| RESET Low to data out Low on RD (pipelined) | 0.97 | 1.17 | ns | |
| tREMRSTB | RESET removal | 0.30 | 0.36 | ns |
| tRECRSTB | RESET recovery | 1.59 | 1.90 | ns |
| tMPWRSTB | RESET minimum pulse width | 0.23 | 0.26 | ns |
| tCYC | Clock cycle time | 3.41 | 4.01 | ns |
| FMAX | Maximum clock frequency | 293.08 | 249.12 | MHz |
Note:
- For more information, refer to the application note Simultaneous Read-Write Operations in Dual-Port SRAM for Flash-Based cSoCs and FPGAs.
- For the derating values at specific junction temperature and voltage supply levels, refer to Table 2-7 for derating values.