1.4.2.4 mchp_biquad_cascade_df2T_init_f32()
void mchp_biquad_cascade_df2T_init_f32 (mchp_biquad_cascade_df2T_instance_f32 * S, uint8_t numStages, const float32_t * pCoeffs, float32_t * pState)
Initialization function for the single-precision floating-point transposed direct form II (DF2T) Biquad cascade filter.
| in,out | S |
Points to an instance of the filter data structure |
| in | numStages |
Number of 2nd order stages in the filter |
| in | pCoeffs |
Points to coefficient array |
| in | pState |
Points to state variable array |