1.4.2.19 mchp_fir_interpolate_q31()

void mchp_fir_interpolate_q31 (const mchp_fir_interpolate_instance_q31 * S, const q31_t * pSrc, q31_t * pDst, uint32_t blockSize)

Processing function for the Q31 FIR interpolator.

Parameters:
in S

points to an instance of the Q31 FIR interpolator structure.

in pSrc

points to the block of input data.

out pDst

points to the block of output data.

in blockSize

number of input samples to process per call.