1.4.2.14 mchp_fir_init_f32()
void mchp_fir_init_f32 (mchp_fir_instance_f32 * S, uint16_t numTaps, const float32_t * pCoeffs, float32_t * pState, uint32_t blockSize)
Initialization function for the single-precision floating-point FIR filter.
Initializes state and coefficient pointers and clears the delay line.
| in,out | S |
Points to an instance of the single-precision floating-point FIR filter structure |
| in | numTaps |
Number of filter coefficients in the filter |
| in | pCoeffs |
Points to the filter coefficients array |
| in | pState |
Points to the state variable array |
| in | blockSize |
Number of samples to process |