1.4.2.3 mchp_biquad_cascade_df2T_f32()
void mchp_biquad_cascade_df2T_f32 (const mchp_biquad_cascade_df2T_instance_f32 * S, const float32_t * pSrc, float32_t * pDst, uint32_t blockSize)
Processing function for the single-precision floating-point transposed direct form II Biquad cascade filter.
| in | S |
Points to an instance of the filter data structure |
| in | pSrc |
Points to the block of input data |
| out | pDst |
Points to the block of output data |
| in | blockSize |
Number of samples to process. |