1.4.2.31 mchp_lms_init_q31()
void mchp_lms_init_q31 (mchp_lms_instance_q31 * S, uint16_t numTaps, q31_t * pCoeffs, q31_t * pState, q31_t mu, uint32_t blockSize, uint32_t postShift)
Initialization function for Q31 LMS filter.
| in | S |
points to an instance of the Q31 LMS filter structure. |
| in | numTaps |
number of filter coefficients. |
| in | pCoeffs |
points to the coefficient buffer. |
| in | pState |
points to state buffer. |
| in | mu |
step size that controls filter coefficient updates. |
| in | blockSize |
number of samples to process. |
| in | postShift |
bit shift applied to coefficients. |