1.4.2.30 mchp_lms_init_f32()
void mchp_lms_init_f32 (mchp_lms_instance_f32 * S, uint16_t numTaps, float32_t * pCoeffs, float32_t * pState, float32_t mu, uint32_t blockSize)
Initialization function for single-precision floating-point LMS filter.
| in | S |
Points to an instance of the single-precision floating-point LMS filter structure |
| in | numTaps |
Number of filter coefficients |
| in | pCoeffs |
Points to the coefficient array |
| in | pState |
Points to state variable array |
| in | mu |
Step size that controls filter coefficient updates |
| in | blockSize |
Number of samples to process |