1.4.2.23 mchp_fir_lattice_q31()
void mchp_fir_lattice_q31 (const mchp_fir_lattice_instance_q31 * S, const q31_t * pSrc, q31_t * pDst, uint32_t blockSize)
Processing function for the Q31 FIR lattice filter.
| in | S |
points to an instance of the Q31 FIR lattice structure. |
| in | pSrc |
points to the block of input data. |
| out | pDst |
points to the block of output data |
| in | blockSize |
number of samples to process. |