1.4.2.10 mchp_fir_decimate_init_f32()
mchp_status mchp_fir_decimate_init_f32 (mchp_fir_decimate_instance_f32 * S, uint16_t numTaps, uint8_t M, const float32_t * pCoeffs, float32_t * pState, uint32_t blockSize)
Initialization function for the single-precision floating-point FIR decimator.
| in,out | S |
Points to an instance of the single-precision floating-point FIR decimator structure |
| in | numTaps |
Number of coefficients in the filter |
| in | M |
Decimation factor |
| in | pCoeffs |
Points to the filter coefficients |
| in | pState |
Points to the state variable array |
| in | blockSize |
Number of samples to process |
|