1.4.2.15 mchp_fir_init_q31()
void mchp_fir_init_q31 (mchp_fir_instance_q31 * S, uint16_t numTaps, const q31_t * pCoeffs, q31_t * pState, uint32_t blockSize)
Initialization function for the Q31 FIR filter.
| in,out | S |
points to an instance of the Q31 FIR filter structure. |
| in | numTaps |
Number of filter coefficients in the filter. |
| in | pCoeffs |
points to the filter coefficients. |
| in | pState |
points to the state buffer. |
| in | blockSize |
number of samples that are processed at a time. |