1.4.2.36 mchp_lms_q31()
void mchp_lms_q31 (const mchp_lms_instance_q31 * S, const q31_t * pSrc, q31_t * pRef, q31_t * pOut, q31_t * pErr, uint32_t blockSize)
Processing function for Q31 LMS filter.
| in | S |
points to an instance of the Q31 LMS filter structure. |
| in | pSrc |
points to the block of input data. |
| in | pRef |
points to the block of reference data. |
| out | pOut |
points to the block of output data. |
| out | pErr |
points to the block of error data. |
| in | blockSize |
number of samples to process. |