24.5.2 SUPC Supply Monitor Mode Register

Note: This register is located in the VDDIO domain.
Name: SUPC_SMMR
Offset: 0x04
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
   SMIENSMRSTEN SMSMPL[2:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 
Bit 76543210 
     SMTH[3:0] 
Access R/WR/WR/WR/W 
Reset 0000 

Bit 13 – SMIEN Supply Monitor Interrupt Enable

ValueNameDescription
0 NOT_ENABLE The SUPC interrupt signal is not affected when a supply monitor detection occurs.
1 ENABLE The SUPC interrupt signal is asserted when a supply monitor detection occurs.

Bit 12 – SMRSTEN Supply Monitor Reset Enable

ValueNameDescription
0 NOT_ENABLE The core reset signal vddcore_nreset is not affected when a supply monitor detection occurs.
1 ENABLE The core reset signal, vddcore_nreset is asserted when a supply monitor detection occurs.

Bits 10:8 – SMSMPL[2:0] Supply Monitor Sampling Period

ValueNameDescription
0x0 SMD Supply Monitor disabled
0x1 CSM Continuous Supply Monitor
0x2 32SLCK Supply Monitor enabled one SLOW_CLK period every 32 SLOW_CLK periods
0x3 256SLCK Supply Monitor enabled one SLOW_CLK period every 256 SLOW_CLK periods
0x4 2048SLCK Supply Monitor enabled one SLOW_CLK period every 2,048 SLOW_CLK periods

Bits 3:0 – SMTH[3:0] Supply Monitor Threshold

Selects the threshold voltage of the supply monitor. Refer to the section “Electrical Characteristics” for voltage values.