24.5.4 SUPC Wakeup Mode Register

Note: This register is located in the VDDIO domain.
Name: SUPC_WUMR
Offset: 0x0C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
      LPDBC[2:0] 
Access R/WR/WR/W 
Reset 000 
Bit 15141312111098 
  WKUPDBC[2:0]     
Access R/WR/WR/W 
Reset 000 
Bit 76543210 
 LPDBCCLRLPDBCEN1LPDBCEN0 RTCENRTTENSMEN  
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 18:16 – LPDBC[2:0] Low-power Debouncer Period

ValueNameDescription
0 DISABLE Disables the low-power debouncers.
1 2_RTCOUT WKUP0/1 in active state for at least 2 RTCOUTx clock periods
2 3_RTCOUT WKUP0/1 in active state for at least 3 RTCOUTx clock periods
3 4_RTCOUT WKUP0/1 in active state for at least 4 RTCOUTx clock periods
4 5_RTCOUT WKUP0/1 in active state for at least 5 RTCOUTx clock periods
5 6_RTCOUT WKUP0/1 in active state for at least 6 RTCOUTx clock periods
6 7_RTCOUT WKUP0/1 in active state for at least 7 RTCOUTx clock periods
7 8_RTCOUT WKUP0/1 in active state for at least 8 RTCOUTx clock periods

Bits 14:12 – WKUPDBC[2:0] Wakeup Inputs Debouncer Period

ValueNameDescription
0 IMMEDIATE Immediate, no debouncing, detected active at least on one Slow Clock edge.
1 3_SLCK WKUPx shall be in its active state for at least 3 SLOW_CLK periods
2 32_SLCK WKUPx shall be in its active state for at least 32 SLOW_CLK periods
3 512_SLCK WKUPx shall be in its active state for at least 512 SLOW_CLK periods
4 4096_SLCK WKUPx shall be in its active state for at least 4,096 SLOW_CLK periods
5 32768_SLCK WKUPx shall be in its active state for at least 32,768 SLOW_CLK periods

Bit 7 – LPDBCCLR Low-power Debouncer Clear

ValueNameDescription
0 NOT_ENABLE A low-power debounce event does not create an immediate clear on the first half of GPBR registers.
1 ENABLE A low-power debounce event on WKUP0 or WKUP1 generates an immediate clear on the first half of GPBR registers.

Bit 6 – LPDBCEN1 Low-power Debouncer Enable WKUP1

ValueNameDescription
0 NOT_ENABLE The WKUP1 input pin is not connected to the low-power debouncer.
1 ENABLE The WKUP1 input pin is connected to the low-power debouncer and forces a system wakeup.

Bit 5 – LPDBCEN0 Low-power Debouncer Enable WKUP0

ValueNameDescription
0 NOT_ENABLE The WKUP0 input pin is not connected to the low-power debouncer.
1 ENABLE The WKUP0 input pin is connected to the low-power debouncer and forces a system wakeup.

Bit 3 – RTCEN Real-Time Clock Wakeup Enable

ValueNameDescription
0 NOT_ENABLE The RTC alarm signal has no wakeup effect.
1 ENABLE The RTC alarm signal forces the wakeup of the core power supply.

Bit 2 – RTTEN Real-Time Timer Wakeup Enable

ValueNameDescription
0 NOT_ENABLE The RTT alarm signal has no wakeup effect.
1 ENABLE The RTT alarm signal forces the wakeup of the core power supply.

Bit 1 – SMEN Supply Monitor Wakeup Enable

ValueNameDescription
0 NOT_ENABLE The supply monitor detection has no wakeup effect.
1 ENABLE The supply monitor detection forces the wakeup of the core power supply.