45.9.11 USART LON L2HDR Register

This register is relevant only if USART_MODE = 0x9 in the USART Mode Register.

Name: US_LONL2HDR
Offset: 0x006C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
 PBALTPBLI[5:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 – PB LON Priority Bit

ValueDescription
0

LON priority bit reset.

1

LON priority bit set.

Bit 6 – ALTP LON Alternate Path Bit

ValueDescription
0

LON alternate path bit reset.

1

LON alternate path bit set.

Bits 5:0 – BLI[5:0] LON Backlog Increment

ValueDescription
0–63

LON backlog increment to be generated as a result of delivering the LON frame.