45.9.15 USART LON Priority Register

This register is relevant only if USART_MODE = 0x9 in the USART Mode Register.

This register can only be written if the WPEN bit is cleared in the USART Write Protection Mode Register.

Name: US_LONPRIO
Offset: 0x007C
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
  NPS[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 
Bit 76543210 
  PSNB[6:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0000000 

Bits 14:8 – NPS[6:0] LON Node Priority Slot

ValueDescription
0–127

Node priority slot.

Bits 6:0 – PSNB[6:0] LON Priority Slot Number

ValueDescription
0–127

Number of priority slots in the LON network configuration.