45.9.23 USART Interrupt Mask Register

This configuration is relevant only if USART_MODE = 0x9 in the USART Mode Register.

The following configuration values are valid for all listed bit names of this register:

0: The corresponding interrupt is not enabled.

1: The corresponding interrupt is enabled.

Name: US_IMR
Offset: 0x0010
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
    LBLOVFELRXDLFETLCOLLTXD 
Access RRRRR 
Reset 00000 
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
      UNRETXEMPTY  
Access RR 
Reset 00 
Bit 76543210 
 LCRCELSFEOVRE   TXRDYRXRDY 
Access RRRRR 
Reset 00000 

Bit 28 – LBLOVFE LON Backlog Overflow Error Interrupt Mask

Bit 27 – LRXD LON Reception Done Interrupt Mask

Bit 26 – LFET LON Frame Early Termination Interrupt Mask

Bit 25 – LCOL LON Collision Interrupt Mask

Bit 24 – LTXD LON Transmission Done Interrupt Mask

Bit 10 – UNRE Underrun Error Interrupt Mask

Bit 9 – TXEMPTY TXEMPTY Interrupt Mask

Bit 7 – LCRCE LON CRC Error Interrupt Mask

Bit 6 – LSFE LON Short Frame Error Interrupt Mask

Bit 5 – OVRE Overrun Error Interrupt Mask

Bit 1 – TXRDY TXRDY Interrupt Mask

Bit 0 – RXRDY RXRDY Interrupt Mask