48.6.36 MCAN Tx FIFO/Queue Status
The Tx FIFO/Queue status is related to the pending Tx requests listed in register MCAN_TXBRP. Therefore the effect of Add/Cancellation requests may be delayed due to a running Tx scan (MCAN_TXBRP not yet updated).
In case of mixed configurations where dedicated Tx Buffers are combined with a Tx FIFO or a Tx Queue, the Put and Get Indices indicate the number of the Tx Buffer starting with the first dedicated Tx Buffers. Example: For a configuration of 12 dedicated Tx Buffers and a Tx FIFO of 20 Buffers a Put Index of 15 points to the fourth buffer of the Tx FIFO.
| Name: | MCAN_TXFQS |
| Offset: | 0xC4 |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| TFQF | TFQPI[4:0] | ||||||||
| Access | R | R | R | R | R | R | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TFGI[4:0] | |||||||||
| Access | R | R | R | R | R | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TFFL[5:0] | |||||||||
| Access | R | R | R | R | R | R | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bit 21 – TFQF Tx FIFO/Queue Full
| Value | Description |
|---|---|
| 0 | Tx FIFO/Queue not full. |
| 1 | Tx FIFO/Queue full. |
Bits 20:16 – TFQPI[4:0] Tx FIFO/Queue Put Index
| Value | Description |
|---|---|
| 0 - 31 | Tx FIFO/Queue write index pointer |
Bits 12:8 – TFGI[4:0] Tx FIFO Get Index
| Value | Description |
|---|---|
| 0 - 31 | Tx FIFO read index pointer. Read as zero when Tx Queue operation is configured (MCAN_TXBC.TFQM = ‘1’). |
Bits 5:0 – TFFL[5:0] Tx FIFO Free Level
| Value | Description |
|---|---|
| 0 - 32 | Number of consecutive free Tx FIFO elements starting from TFGI. Read as zero when Tx Queue operation is configured (MCAN_TXBC.TFQM = ‘1’). |