48.6.21 MCAN Standard ID Filter Configuration

Settings for 11-bit standard Message ID filtering. The Standard ID Filter Configuration controls the filter path for standard messages as illustrated in Standard Message ID Filter Path.

This register can only be written if the bits CCE and INIT are set in MCAN CC Control Register.

Name: MCAN_SIDFC
Offset: 0x84
Reset: 0x00000000
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 LSS[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 FLSSA[13:6] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 FLSSA[5:0]   
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 23:16 – LSS[7:0] List Size Standard

ValueDescription
0 No standard Message ID filter.
1-128 Number of standard Message ID filter elements.
>128 Values greater than 128 are interpreted as 128.

Bits 15:2 – FLSSA[13:0] Filter List Standard Start Address

Start address of standard Message ID filter list (32-bit word address, see Message RAM Configuration).

Write FLSSA with the bits [15:2] of the 32-bit address.