48.6.1 MCAN Core Release Register

Due to clock domain crossing, there is a delay between when a register bit or field is written and when the related status register bits are updated.
Name: MCAN_CREL
Offset: 0x00
Reset: 0x32150320
Property: Read-only

Bit 3130292827262524 
 REL[3:0]STEP[3:0] 
Access RRRRRRRR 
Reset 00110010 
Bit 2322212019181716 
 SUBSTEP[3:0]YEAR[3:0] 
Access RRRRRRRR 
Reset 00010101 
Bit 15141312111098 
 MON[7:0] 
Access RRRRRRRR 
Reset 00000011 
Bit 76543210 
 DAY[7:0] 
Access RRRRRRRR 
Reset 00100000 

Bits 31:28 – REL[3:0] Core Release

One digit, BCD-coded.

Bits 27:24 – STEP[3:0] Step of Core Release

One digit, BCD-coded.

Bits 23:20 – SUBSTEP[3:0] Sub-step of Core Release

One digit, BCD-coded.

Bits 19:16 – YEAR[3:0] Timestamp Year

One digit, BCD-coded. This field is set by generic parameter on MCAN synthesis.

Bits 15:8 – MON[7:0] Timestamp Month

Two digits, BCD-coded. This field is set by generic parameter on MCAN synthesis.

Bits 7:0 – DAY[7:0] Timestamp Day

Two digits, BCD-coded. This field is set by generic parameter on MCAN synthesis.