48.6.4 MCAN Data Bit Timing and Prescaler Register

This register can only be written if the bits CCE and INIT are set in MCAN CC Control Register.

The CAN bit time may be programmed in the range of 4 to 25 time quanta. The CAN time quantum may be programmed in the range of 1 to 32 CAN core clock periods. tq = (DBRP + 1) CAN core clock periods.

DTSEG1 is the sum of Prop_Seg and Phase_Seg1. DTSEG2 is Phase_Seg2.

Therefore the length of the bit time is (programmed values) [DTSEG1 + DTSEG2 + 3] tq
or (functional values) [Sync_Seg + Prop_Seg + Phase_Seg1 + Phase_Seg2] tq.

The Information Processing Time (IPT) is zero, meaning the data for the next bit is available at the first clock edge after the sample point.

With a CAN core clock frequency of 8 MHz, the reset value of 0x00000A33 configures the MCAN for a fast bit rate of 500 kbit/s.

The bit rate configured for the CAN FD data phase via MCAN_DBTP must be higher than or equal to the bit rate configured for the arbitration phase via MCAN_NBTP.

Name: MCAN_DBTP
Offset: 0x0C
Reset: 0x00000A33
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 TDC  DBRP[4:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 
Bit 15141312111098 
    DTSEG1[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 01010 
Bit 76543210 
 DTSEG2[3:0] DSJW[2:0] 
Access R/WR/WR/WR/WR/WR/WR/W 
Reset 0011011 

Bit 23 – TDC Transmitter Delay Compensation

ValueNameDescription
0 DISABLED Transmitter Delay Compensation disabled.
1 ENABLED Transmitter Delay Compensation enabled.

Bits 20:16 – DBRP[4:0] Data Bit Rate Prescaler

The value by which the peripheral clock is divided for generating the bit time quanta. The bit time is built up from a multiple of this quanta. Valid values for the Bit Rate Prescaler are  0 to 31. The actual interpretation by the hardware of this value is such that one more than the value programmed here is used.

Bits 12:8 – DTSEG1[4:0] Data Time Segment Before Sample Point

ValueDescription
0 Forbidden.
1 to 31 The duration of time segment is tq x (DTSEG1 + 1).

Bits 7:4 – DTSEG2[3:0] Data Time Segment After Sample Point

The duration of time segment is tq x (DTSEG2 + 1).

Bits 2:0 – DSJW[2:0] Data (Re) Synchronization Jump Width

The duration of a synchronization jump is tq x (DSJW + 1).