14.7.4 Embedded Trace Module (ETM) Pins
The Embedded Trace Module (ETM) uses the Trace Port Interface Unit (TPIU) to export data out of the system.
The TPUI features the pins:
- TRACECLK: Always exported to enable synchronization back with the data. PCK3 is used internally
- TRACED0–3: The instruction trace stream