14.7.2 Debug Architecture
Figure 14-4 shows the debug architecture used. The Cortex-M7 embeds the following six functional units for debug:
- Serial Wire Debug Port (SW-DP) debug access
- Flash Patch Breakpoint (FPB)
- Data Watchpoint and Trace (DWT)
- ITM (Instrumentation Trace Macrocell (ITM)
- 6-pin Embedded Trace Macrocell (ETM) for instruction trace stream, including CoreSight Trace Port Interface Unit (TPIU)
- IEEE 1149.1 JTAG Boundary scan on all digital pins
The debug architecture information that follows is mainly dedicated to developers of SW-DP Emulators/Probes and debugging tool vendors for Cortex-M7-based microcontrollers. For additional information on SW-DP, refer to the "Cortex -M7 Technical Reference Manual".