14.7.9 ID Code Register
Access: Read-only
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 |
| VERSION | PART NUMBER | ||||||
| 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| PART NUMBER | |||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
| PART NUMBER | MANUFACTURER IDENTITY | ||||||
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| MANUFACTURER IDENTITY | 1 | ||||||
- VERSION[31:28]: Product Version Number
Set to 0x0.
- PART NUMBER[27:12]: Product Part Number
Set to 0x0.
- MANUFACTURER IDENTITY[11:1]: Manufacturer ID
Set to 0x01F.
- Bit[0]: Required by IEEE Std. 1149.1
Set to 0x1.