51.6.19.1 Track and Hold Time versus Source Output Impedance
The figure below shows a simplified acquisition path.
During the tracking phase, the AFE tracks the input signal during the tracking time shown below:
tTRACK = n × CIN × (RON+ZSOURCE)/1000
- Tracking time expressed in ns and ZSOURCE expressed in Ω.
- n depends on the expected accuracy
- RON= 2 kOhm
Table 51-11. Number of Tau:n Resolution (bits) 12 13 14 15 16 RES 0 2 3 4 5 n 8 9 10 11 12
The AFEC already includes a tracking time of 15 tAFE Clock.