33.16.7 SMC Off-Chip Memory Scrambling Key2 Register

Note: ‘Write-once’ access indicates that the first write access after a system reset prevents any further modification of the value of this register.
Name: SMC_KEY2
Offset: 0x88
Reset: 0x00000000
Property: Write-once

Bit 3130292827262524 
 KEY2[31:24] 
Access WoWoWoWoWoWoWoWo 
Reset 00000000 
Bit 2322212019181716 
 KEY2[23:16] 
Access WoWoWoWoWoWoWoWo 
Reset 00000000 
Bit 15141312111098 
 KEY2[15:8] 
Access WoWoWoWoWoWoWoWo 
Reset 00000000 
Bit 76543210 
 KEY2[7:0] 
Access WoWoWoWoWoWoWoWo 
Reset 00000000 

Bits 31:0 – KEY2[31:0] Off-Chip Memory Scrambling (OCMS) Key Part 2

When off-chip memory scrambling is enabled, KEY1 and KEY2 values determine data scrambling.