Note: When the write protection feature is enabled and a write
attempt into a protected register is performed, the Write Protection Violation Source
(WPVSRC) bit field in the SMC_WPSR register does not report the right violation
source. As a consequence the value in the WPVSRC bit field is wrong. This issue does
not affect the write protection feature itself which is fully functional.
| Value | Description |
|---|
| 0 |
No write
protection violation has occurred since the last read of the SMC_WPSR
register. |
| 1 |
A write
protection violation has occurred since the last read of the SMC_WPSR register. If
this violation is an unauthorized attempt to write a protected register, the
associated violation is reported into field WPVSRC. |