18.3.5.7 Memory Write Command
The Memory Write command is used to perform a write access to any memory location. The Memory Write command (WRAM) is optimized for consecutive writes. Write handshaking can be chained, and an internal address buffer is automatically increased.
| Step | Handshake Sequence | MODE[3:0] | DATA[15:0] |
|---|---|---|---|
| 1 | Write handshaking | CMDE | WRAM |
| 2 | Write handshaking | ADDR0 | Memory Address LSB |
| 3 | Write handshaking | ADDR1 | Memory Address |
| 4 | Write handshaking | DATA | *Memory Address++ |
| 5 | Write handshaking | DATA | *Memory Address++ |
| ... | ... | ... | ... |
| n | Write handshaking | ADDR0 | Memory Address LSB |
| n+1 | Write handshaking | ADDR1 | Memory Address |
| n+2 | Write handshaking | DATA | *Memory Address++ |
| n+3 | Write handshaking | DATA | *Memory Address++ |
| ... | ... | ... | ... |