12.1.5.6 Unique Identifier
The device contains a unique identifier of 2 pages of 512 bytes. These 2 pages are read-only and cannot be erased even by the ERASE pin.
The sequence to read the unique identifier area is described in Unique Identifier Area.
The mapping is as follows:
- Bytes [0..15]: 128 bits for unique identifier
- Bytes[16..1023]: Reserved