12.1.5.7 User Signature
Each device contains a user signature of 512 bytes that is available to the user. The user signature can be used to store information, such as trimming, keys, and so on, that the user does not want to be erased by asserting the ERASE pin or by software ERASE command. Read, write and erase of this area is allowed.