33.9.1.2 NCS Waveform
The NCS signal can be divided into a setup time, pulse length and hold time:
- ncs_rd_setup: NCS setup time is defined as the setup time of address before the NCS falling edge
- ncs_rd_pulse: NCS pulse length is the time between NCS falling edge and NCS rising edge
- ncs_rd_hold: NCS hold time is defined as the hold time of address after the NCS rising edge