34.8.28 XDMAC Channel n Configuration Register
| Name: | XDMAC_CCn |
| Offset: | 0x78 + n*0x40 [n=0..23] |
| Reset: | 0x00000000 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| PERID[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| WRIP | RDIP | INITD | DAM[1:0] | SAM[1:0] | |||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DIF | SIF | DWIDTH[1:0] | CSIZE[2:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MEMSET | SWREQ | DSYNC | MBSIZE[1:0] | TYPE | |||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | |||
Bits 30:24 – PERID[6:0] Channel x Peripheral Hardware Request Line Identifier
This field contains the peripheral hardware request line identifier.
| Peripheral Name | Transfer Type | HW Interface Number |
|---|---|---|
| HSMCI | Transmit/Receive | 0 |
| SPI0 | Transmit | 1 |
| SPI0 | Receive | 2 |
| SPI1 | Transmit | 3 |
| SPI1 | Receive | 4 |
| QSPI | Transmit | 5 |
| QSPI | Receive | 6 |
| USART0 | Transmit | 7 |
| USART0 | Receive | 8 |
| USART1 | Transmit | 9 |
| USART1 | Receive | 10 |
| USART2 | Transmit | 11 |
| USART2 | Receive | 12 |
| PWM0 | Transmit | 13 |
| TWIHS0 | Transmit | 14 |
| TWIHS0 | Receive | 15 |
| TWIHS1 | Transmit | 16 |
| TWIHS1 | Receive | 17 |
| TWIHS2 | Transmit | 18 |
| TWIHS2 | Receive | 19 |
| UART0 | Transmit | 20 |
| UART0 | Receive | 21 |
| UART1 | Transmit | 22 |
| UART1 | Receive | 23 |
| UART2 | Transmit | 24 |
| UART2 | Receive | 25 |
| UART3 | Transmit | 26 |
| UART3 | Receive | 27 |
| UART4 | Transmit | 28 |
| UART4 | Receive | 29 |
| DACC | Transmit | 30 |
| SSC | Transmit | 32 |
| SSC | Receive | 33 |
| PIOA | Receive | 34 |
| AFEC0 | Receive | 35 |
| AFEC1 | Receive | 36 |
| AES | Transmit | 37 |
| AES | Receive | 38 |
| PWM1 | Transmit | 39 |
| TC0 | Receive | 40 |
| TC1 | Receive | 41 |
| TC2 | Receive | 42 |
| TC3 | Receive | 43 |
| I2SC0 | Transmit Left | 44 |
| I2SC0 | Receive Left | 45 |
| I2SC1 | Transmit Left | 46 |
| I2SC1 | Receive Left | 47 |
| I2SC0 | Transmit Right | 48 |
| I2SC0 | Receive Right | 49 |
| I2SC1 | Transmit Right | 50 |
| I2SC1 | Receive Right | 51 |
Bit 23 – WRIP Write in Progress (this bit is read-only)
| Value | Name | Description |
|---|---|---|
| 0 | DONE | No active write transaction on the bus. |
| 1 | IN_PROGRESS | A write transaction is in progress. |
Bit 22 – RDIP Read in Progress (this bit is read-only)
| Value | Name | Description |
|---|---|---|
| 0 | DONE | No active read transaction on the bus. |
| 1 | IN_PROGRESS | A read transaction is in progress. |
Bit 21 – INITD Channel Initialization Done (this bit is read-only)
Note: When set to 0, XDMAC_CUBC.UBLEN and XDMAC_CNDA.NDA field values are unreliable
each time a descriptor is being updated. See XDMAC Software Requirements.
| Value | Name | Description |
|---|---|---|
| 0 | IN_PROGRESS | Channel initialization is in progress. |
| 1 | TERMINATED | Channel initialization is completed. |
Bits 19:18 – DAM[1:0] Channel x Destination Addressing Mode
| Value | Name | Description |
|---|---|---|
| 0 | FIXED_AM | The address remains unchanged. |
| 1 | INCREMENTED_AM | The addressing mode is incremented (the increment size is set to the data size). |
| 2 | UBS_AM | The microblock stride is added at the microblock boundary. |
| 3 | UBS_DS_AM | The microblock stride is added at the microblock boundary; the data stride is added at the data boundary. |
Bits 17:16 – SAM[1:0] Channel x Source Addressing Mode
| Value | Name | Description |
|---|---|---|
| 0 | FIXED_AM | The address remains unchanged. |
| 1 | INCREMENTED_AM | The addressing mode is incremented (the increment size is set to the data size). |
| 2 | UBS_AM | The microblock stride is added at the microblock boundary. |
| 3 | UBS_DS_AM | The microblock stride is added at the microblock boundary, the data stride is added at the data boundary. |
Bit 14 – DIF Channel x Destination Interface Identifier
| Value | Name | Description |
|---|---|---|
| 0 | AHB_IF0 | The data is written through system bus interface 0. |
| 1 | AHB_IF1 | The data is written though system bus interface 1. |
Bit 13 – SIF Channel x Source Interface Identifier
| Value | Name | Description |
|---|---|---|
| 0 | AHB_IF0 | The data is read through system bus interface 0. |
| 1 | AHB_IF1 | The data is read through system bus interface 1. |
Bits 12:11 – DWIDTH[1:0] Channel x Data Width
| Value | Name | Description |
|---|---|---|
| 0 | BYTE | The data size is set to 8 bits |
| 1 | HALFWORD | The data size is set to 16 bits |
| 2 | WORD | The data size is set to 32 bits |
Bits 10:8 – CSIZE[2:0] Channel x Chunk Size
| Value | Name | Description |
|---|---|---|
| 0 | CHK_1 | 1 data transferred |
| 1 | CHK_2 | 2 data transferred |
| 2 | CHK_4 | 4 data transferred |
| 3 | CHK_8 | 8 data transferred |
| 4 | CHK_16 | 16 data transferred |
Bit 7 – MEMSET Channel x Fill Block of Memory
| Value | Name | Description |
|---|---|---|
| 0 | NORMAL_MODE | Memset is not activated. |
| 1 | HW_MODE | Sets the block of memory pointed by DA field to the specified value. This operation is performed on 8-, 16- or 32-bit basis. |
Bit 6 – SWREQ Channel x Software Request Trigger
| Value | Name | Description |
|---|---|---|
| 0 | HWR_CONNECTED | Hardware request line is connected to the peripheral request line. |
| 1 | SWR_CONNECTED | Software request is connected to the peripheral request line. |
Bit 4 – DSYNC Channel x Synchronization
| Value | Name | Description |
|---|---|---|
| 0 | PER2MEM | Peripheral-to-memory transfer. |
| 1 | MEM2PER | Memory-to-peripheral transfer. |
Bits 2:1 – MBSIZE[1:0] Channel x Memory Burst Size
| Value | Name | Description |
|---|---|---|
| 0 | SINGLE | The memory burst size is set to one. |
| 1 | FOUR | The memory burst size is set to four. |
| 2 | EIGHT | The memory burst size is set to eight. |
| 3 | SIXTEEN | The memory burst size is set to sixteen. |
Bit 0 – TYPE Channel x Transfer Type
| Value | Name | Description |
|---|---|---|
| 0 | MEM_TRAN | Self-triggered mode (memory-to-memory transfer). |
| 1 | PER_TRAN | Synchronized mode (peripheral-to-memory or memory-to-peripheral transfer). |